Racks and enclosures for test equipment in aviation
Aircraft are becoming more complex and diverse while being equipped with more electronics and electronic equipment to meet demands and advance with new technologies. State-of-the-art test solutions that allow for better and faster development and testing in avionics are in demand. Testing ranges from validation and verification of prototypes and technologies as well as qualification tests for development and acceptance during production.To reduce costs and minimize risks, test equipment OEMs rely on certified scalable mechanical and electronics platforms. nVent SCHROFF supports open system architectures, such as VME bus or VXI bus, enabling the hardware deployment with COTS products.
SOLUTIONS FOR DEMANDING TEST EQUIPMENT
We offer solutions from small form factor cases to larger electronics cabinets equipped with 19” subracks capable of withstanding harsh environments to protect sensitive test equipment.
查看我们的标准组件
案例研究
资源
白皮书:如何保护您的测试设备?
技术进步对测试测量系统以及特定的模拟系统都有影响。
因此,测试设备制造商需要做好准备,满足更复杂模拟的要求。
在本白皮书中,您将了解新技术正在改变测试系统在数据同步、信号处理能力、电源、冷却、数据存储、机械保护和长期可用性方面的要求——从小尺寸机箱到 19" 系统和电子机柜。
- 显著降低产品成本
- 提高工程设计效率
- 提高设计重用性