Smart, scalable and efficient data center cooling solutions
Keep critical infrastructure running smoothly
Selecting the right cooling solution is crucial to avoid thermal faults and IT equipment failures. It also helps reduce energy consumption and associated costs. To create an optimal cooling solution for your specific network, server configuration, environment, redundancy and uptime needs, rely on the expertise and solutions of nVent HOFFMAN and nVent SCHROFF.
Flexible & efficient cooling
Our cooling solutions minimize heat-related IT outages to keep your business running, and deliver efficiencies that optimize your energy budget too! Our experts work with you to define the best cooling concept for you, specified to meet your unique server and storage performance and environmental parameters.
Precision Cooling for Data Center & Server Racks
In-Row Cooling
This in-row heat exchanger is specially designed to cool cabinets with high thermal loads within an aisle containment structure. It is included in the row as a modular unit. We’ll work with you to scale the units to your packaging density and redundancy requirements.
In-Rack Cooling
Our highly energy efficient air-to-water heat exchanger is integrated into an 800mm-wide rack, to the left or right of the 19” plane, and the cabinet offers full rack unit mounting space. The cooling solution is room-independent and you can use it for various rack configurations.
Rear Door Cooling
SCHROFF Varistar Rear Door Coolers are designed to manage the critical cooling requirements of higher density server and network racks. The system features a separate stacking frame with a fully perforated door, enabling it to be retrofitted to existing racks. Covers and blanking panels protect the active components in the server cabinet, keeping them separated from the water source.
Featured Products
RACK INTEGRATED COOLER
HIGH EFFICIENCY FOR YOUR DATA CENTER
- Strict separation of cold and warm exhausted air - no recirculation
- Cooling is close to equipment; quick regulation of water and air volume flow - no undercooling
- Rack-integrated solutions reduce noise level; EMC-shielded solutions available
Need help with your Data Center Cooling challenges?
We'd love to find a solution to your challenges. Leave a note, and we'll get back to you as soon as possible.