Save up to 30% on your energy with aisle containment
Designed for efficient airflow management
Our diverse aisle containment portfolio of doors, top covers and airflow kits combine modular flexibility with energy efficiency and cost savings.
To achieve further efficiency improvements, a data center should be designed as aisle containment, separating warm from cold air. By using the SCHROFF standard containment system in combination with air management panels, air volume losses in the data center can be reduced to practically zero. The immediate advantages:
- No thermal layers in front of the 19” plane inside the containment: all servers have the same intake air temperature.
- Overpressure in the contained aisle: the blow-in temperature of the CRAC is almost the same as the temperature in front of the servers
SCHROFF Varistar Aisle Containment
Use our SCHROFF aisle containment with air management panels and you can reduce air volume losses in your data center to practically zero.
Featured Products
Need help for your Aisle Containment?
Please contact our team of experts.