Main Content Starts Here

Tank Insulation

Reduce heat loss or gains in tanks for liquid storage

Industrial tank insulation systems reduce the amount of heat lost or gained, keeping stored liquids at a constant temperature while minimizing energy usage.

Typical applications include:

  • Thermal energy storage tanks
  •  Asphalt, crude and fire water tanks
  • Beverage and fermentation tanks

Innovative tank insulation design

The nVent RAYCHEM TracLoc system is a vertical seam insulation panel system with pre-fabricated panels combining closed cell insulation material and metal jacketing.

They are custom made to fit the height of the tank and have mating seams that are mechanically jointed (folded). These mating seams secure the panels to the tank, reduce moisture ingress, have superior bend resistance, expand and contract easily.

Compared to conventional systems, TracLoc offers a higher rigidity, reduced moisture ingress and minimized under-insulation corrosion. It is maintenance-free and available in various materials and configurations to conform to industry standards or aesthetics.

Simplified installation reduces time and budget

Installing conventional insulation systems can be time-consuming and costly. The TracLoc system consists of a continuous 360° interlocking seam, eliminating the need for external bands and screws. Total installed cost (TIC) is significantly reduced because the system does not require scaffolding during installation. This drastically shortens the project schedule and increases overall site safety.

Benefits

Easy to install

With pre-fabricated insulation panels and modular installation techniques, there is no need for scaffolding. This helps to reduce the time necessary to install drastically while improving the safety of personnel.

Robust without compromising aesthetics

The unique TracLoc interlock panel system provides a robust homogenous jacket that reduces moisture ingress, has superior wind resistance, and has inherent contraction/expansion properties

Reduce energy usage

By using closed cell insulation materials, the insulation properties remain constant over time, minimizing energy losses and improving the efficiency of the system. By using closed cell insulation materials, the insulation properties remain constant over time, minimizing energy losses and improving the efficiency of the system.

RAYCHEM Solutions

Energy Storage Solutions

See how the nVent RAYCHEM team was able to implement advanced Tank Insulation for a Thermal Energy Storage Tank

Learn More
RAYCHEM Solutions

Thermal Insulation Solutions

Discover how our Innovative tank insulation system is providing the ideal thermal insulation solution for Total’s Zeeland Refinery.

Learn More
RAYCHEM Solutions

Tank Insulation Systems

Learn more about our Tank Insulation System for Reliance's Jamnagar Export Refinery Project

Learn More

How Can We Help?

Need help finding a product or full solution for your business or customer? We’d love to find a solution to your challenges.