Main Content Starts Here

Process Temperature Maintenance

Avoid production downtime

Nothing hurts industrial operations more than production downtime. Even with insulated pipes, process liquids can fall below minimum set temperatures when stagnant. This can create process issues related to fluid viscosity, crystallization or condensation, resulting in production loss and costly remediation.

Keep the flow in your process

nVent RAYCHEM process heating solutions replace heat loss in a pipe anywhere throughout the industrial process, no matter the application. This allows you to cost-effectively transport fluids from one location to another, safely start and shut down production operations and execute processes at maximum efficiency.

Typical applications include:

  • Fuel oil, asphalt, sulphur, waxes, hydraulics
  • Caustic soda, acids, polymers, sensitive chemicals
  • Vegetable oils, biodiesel, fat, syrup, chocolate

Reliable systems maximize productivity

Pipe tracing is critical for temperature maintenance in pipes that are expected to have stagnant fluids for extended periods of time. The ability to maintain liquids within a specified temperature for prolonged intervals helps keep operations at the greatest productivity level.

Full suite of heat management technology

Nvent RAYCHEM temperature maintenance solutions are designed as a complete heat management system:

  • Heating cable technologies, up to 650°C maintain and 1000°C exposure temperatures
  • Engineered connection kits and tools for easy and worry-free installation
  • Control & monitoring, from the simplest thermostat to state-of-the-art systems with integrated software for full visibility, on-site configuration, DCS data integration, and early warnings that allow for preventive maintenance
  • Power distribution and insulation expertise

nVent RAYCHEM heat-trace systems are durable and reliable, even in the most extreme environments, and are approved for use in hazardous areas. They increase safety, maximize productivity, and optimize energy efficiency.
 

Benefits

Simple design

Our wide range of process temperature maintenance solutions incorporate decades of expertise to provide the ideal heat tracing solution for the unique needs of each project.

Easy to install

RAYCHEM connection kits are easy to use and help ensure reduced time on site, long lasting reliable connections, and increased safety.

Reliable and efficient operation

Our heat tracing systems are built to last and are proven in tough conditions. Our smart controllers help reduce energy usage, by providing the exact amount of heat only where and when it's needed.

Complete Heat Management Project Services

Complete Heat Management Project Services

We have the expertise to handle heat tracing projects of any size and scope. By focusing on safety and utilizing time-tested methods and solutions, nVent TRACER's  trace heating designs and installations are timely, thorough, and cost-effective.

Learn More
Reliable Heat Tracing

Reliable Heat Tracing

See how our heat tracing technologies and a unique controller platform ensures reliable heat tracing: 

Explore
Customer Stories

Comprehensive Solutions

See how our team was able to provide a comprehensive solution to satisfy the customer’s unique heat tracing needs:

Explore

How Can We Help?

Need help finding a product or full solution for your business or customer? We’d love to find a solution to your challenges.