Main Content Starts Here

Fire Rated Wiring

Protect Critical Circuits in Case of Fire

Worldwide regulations require fire protection for emergency feeder circuits in commercial buildings, public spaces, hospitals, industrial plants and refineries. Critical equipment and processes must continue to operate during an emergency to minimize damage and protect lives.

Setting the Standard in Fire Safety

Historically, fire safety of critical circuits was achieved by running conventional cables behind a heat barrier such as a gypsum board or hollow concrete block; or by embedding the conductors in concrete.

nVent PYROTENAX mineral insulated fire-rated cables are UL listed and can withstand temperatures up to 1850°F (1010°C) for two hours. This built-in fire resistance provides greater protection as opposed to the fire-rating of conventional cables which require heat barrier systems.

Mineral Insulated Technology

PYROTENAX mineral insulated fire rated cable offers a unique combination of dependability, versatility and performance. Highly compacted magnesium oxide insulation provides exceptional temperature and electrical performance.  This inorganic and inherently fire resistant construction features:

  • zero smoke
  • zero flame spread
  • zero fuel contribution 

Benefits

Meets global codes and standards

As codes increasingly call for two hour fire resistance, the demand for a more costly and more complex construction for adequate protection of conventional cables. PYROTENAX fire-rated cables have built-in fire resistance and do not require a fire barrier. 

Durable and long lasting

PYROTENAX cables have a proven track record, with millions of feet installed globally.

PYROTENAX cables are:

  • Fireproof
  • Inherently a flameproof barrier

Supplies more power with less space

The cable itself is a fire barrier (built-in fire resistance) and does not require additional construction methods. While conventional cables require heat barrier systems such as gyproc enclosures, or encasement in two inches of concrete, which takes up space, our cables are a built with a fire-resistant barrier, meaning additional construction methods are not required.

Protecting Lives and Reputations

Download Our Whitepaper

Construction methods: Just because they meet the code, does that mean they provide two hours of protection?

Download our newest white paper to find out.

Learn More

How Can We Help?

Need help finding a product or full solution for your business or customer? We’d love to find a solution to your challenges.