Skip to main content

Välj inställningar för land/språk

Concrete Reinforcing Steel Connections

Reinforcing Steel Connections and Taper-Threaded Rebar Splicing

nVent LENTON concrete reinforcing steel connections and taper-threaded rebar splicing systems provide lasting performance. These differentiated products can help reduce labor costs, accelerate construction schedules and reduce material costs for your concrete construction project.
 

 

 

 

Taper Threaded Splicing Systems.jpg image

Taper-Threaded Splicing System

Get max strength and performance when joining lengths of rebar.

Learn More

 

 

INTERLOK GROUT-FILLED PRECAST SPLICING SYSTEM-319x319.png image

Interlok Grout-Filled Precast Splicing

Add structural integrity between load bearing precast concrete.

Learn more

 

 

Metal Filled Splicing Systems-319x319.png image

Cadweld Metal-Filled Splicing

Achieve mechanical properties similar to unspliced bar.

Learn more

 

 

Mechanical Lap Splicing Systems-319x319.png image

Quick Wedge Mechanical Splicing

Join small-diameter rebar in seconds.

Learn more

 

Form Saver Anchor.jpg image

Mechanical Anchors for Rebar

Protect valuable forms from damage while adding strength.

Learn more

 

 

Compression-Only Splices-319x319_1.png image

Compression-Only Splices

Transfer compressive loads by aligning square cut rebar ends to bear on one another.

Learn more

 

 

nVent LENTON Ultimate-319x319_1.png image

Ultimate Splicing Systems & Mechanical Anchors

Maximize performance and minimize installation difficulty.

Learn more

Learn more about structural solutions

Start saving time, money and labor, while boosting strength using nVent LENTON concrete reinforcement solutions.

WHERE TO BUY

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink