Skip to main content

Välj inställningar för land/språk

PH38964.jpg image

MBJYG Grounding and Bonding Braid, Tinned Copper, Halogen Free

MBJYG Grounding and Bonding Braids are a reliable and convenient ground solution for applications that require flexibility and durability. Designed with halogen-free and flame retardant yellow green insulation, MBJYG braids are made with tinned copper ground braids and solid palms that are ready to install without any additional cutting, stripping, crimping or punching. MBJYG braids also do not require the addition of tin or crimped lugs and the proprietary manufacturing process helps optimize the electrical contact between each wire and helps eliminate moisture issues in the palms, helping prevent corrosion and extend the useful life of the braid.

Read more Read less
  • cUL
  • UL
  • RoHS
  • EAC
  • Bureau Veritas
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Dielectric Strength 15
Nominal Voltage, UL/CSA/IEC 600 V
Material Copper;Polyolefin
Halogen Free Rating EN 14582
Complies With IEC® 60439.1;IEC® 61439.1
Finish Tinned
Flammability Rating UL® 224 VW-1
Working Temperature −55 to 125 °C
Working Temperature −67 to 257 °F
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink