DRIVING INNOVATION
We are building a more sustainable and electrified world with the products and solutions we offer our customers. Electrification, digitalization and sustainability are changing our world. Rising power and data density, the expansion of renewable energy, grid modernization, industrial automation and IoT infrastructure are changing the landscape for many critical industries. Across all our key verticals, our products help customers operate more efficiently, drive safety and connect and protect critical systems.
We are launching highly differentiated and innovative new products in all three of our segments, supporting consistent growth at nVent. In 2023, we launched a record number 95 new products and increased our product vitality to 22%.
As we develop new products, we seek to solve problems and create outsized value for our customers. Our products connect and protect complex electrical and digital systems. To support our customers' critical systems, we are developing advanced embedded and connected technology for both legacy products and new solutions.
Explore our latest innovations below.
АНОНСЫ НОВЫХ ПРОДУКТОВ
Explore the new XTVR, reloaded with High Power Retention (HPR) technology
The nVent RAYCHEM XTVR self-regulating heating cable is designed for freeze protection or process temperature maintenance of pipes and vessels requiring continuous operating temperatures (max 150°C/302°F) or high exposure (max 250°C/482°F).
Rack Safety Plus
Rack Safety Plus is a new modular safety and power distribution unit designed to protect and connect electronics enclosed within 19" cabinets. Designed in collaboration with test and measurement customers this 19” slide-in unit includes power entry, power distribution and safety features that are required for operating semi- and fully automated test systems. Key features of the Rack Safety Plus include configurable power outlets, input connectors, and safety functions such as an emergency power button.
Кабель STS HV для систем электрообогрева на основе скин-эффекта
nVent RAYCHEM STS-HV cable, the latest addition to the nVent RAYCHEM STS Skin-effect Tracing System portfolio of longline heating solutions. This new 10 kV system delivers circuit length capabilities up to 50 km (31 miles) with operating temperatures up to 150°C (302°F) for the world’s longest heated pipeline installations.