Skip to main content

Please Select Your Country/Language Preferences

PH39524.jpg image

DT1M DIN Rail Surge Protection Class I+II 25 kA

Surges and voltage transients are a major cause of expensive electronic equipment failure and business disruption. Damage may result in the loss of capital outlays, such as computers and communications equipment, as well as consequential loss of revenue and profits due to unscheduled system down-time. nVent ERICO offers multiple series of surge protective devices (SPDs) suitable for a vast range of applications that provide reliable protection from voltage transients on power distribution systems. The DT1M Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class I (25 kA) environment. Tested and independently certified to the IEC standard, the DT1M Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

Additionally, the nVent ERICO DT1M Series sets itself apart from the competition with an innovative and unique technology. This technology advancement provides spark gap-like performance with MOV current extinction. The same technology allows the DT1M Series to be thinner than the competition by as much as 50% and can also be universally coordinated with any Class II or Class III SPD.

Read more Read less
  • VDE
  • CE, ERICO DT1M
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink