Filter applied:
Subcategories

Photovoltaic Surge Protection Devices

DT1M DIN Rail Surge Protection Class I+II 25 kA

DT1 Series DIN Rail Surge Protective Devices, Class I+II 12.5 kA

DT2 Series DIN Rail Surge Protective Devices, Class II

EDT2 Series Enhanced Transient Discriminating Surge Protective Devices

DT2C Compact Surge Protection Class II, 1+1 Mode

DT2C Compact Surge Protection Class II, 2+0 Mode

Spark Gap Diverters

Surge Protection Filters
Products | 33 results (80 items)

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

DT2 DIN Rail Surge Protection Class II, 1+0 Mode
DT2 DIN Rail Surge Protection Class II, 1+0 Mode.

PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.

DIN Rail Surge Filter
surge protection filter for din rail.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode.

PVT2 Photovoltaic Surge Protection Class II
Suited for use at the DC input of distributed string inverters in solar arrays.

Spark Gap Diverter, Type 1
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 2+0 Mode
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 2+0 Mode.