Filter applied: 1
Products | 10 results (18 items)
Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.
Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.
Compact TDX Panel Protector, 100 kA
Built-in features include TD Technology, thermal protection and short circuit current fusing.
Telecom Surge Protector
Cost effective surge solution for telecom base stations, protecting circuits at the point of entry.
Modular TDX Panel Protector, 100 kA
Transient Discriminating (TD) Technology provides increased service life.
Transient Discriminating MOVTEC
Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.
Service Entrance Suppressor, 200 kA
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.