Skip to main content

Selecione seu país e preferências de idioma

PH4565.jpg image

TDH Trapezoidal Deck Hanger

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Ceiling Thickness Static Load F
0,63 mm - 0,70 mm 600 N
0,71 mm - 0,80 mm 700 N
0,81 mm - 1,00 mm 800 N
1,01 mm - 1,20 mm 1000 N
1,21 mm - 1,50 mm 1200 N
> 1,50 mm 1500 N

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink