CS812 Cable/Conduit to Stud Attachment
CS812 Cable/Conduit to Stud Attachment
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Accommodates EMT conduit and MC/AC cable
- Easily locate the fastener on the stud, keeping your conduit in line with box knock out and H-series brackets
- For wood or metal stud
- Eliminates offset bending of conduit
- "Compliant with NEC® Article 358.30(A), which requires conduit support within 36"" of an electrical box"
- Compliant with CEC Rule 12-1404, which requires conduit support within 1 m of an electrical box
- "Compliant with CEC Rule 12-618, which requires support of armoured cable within 300 mm (12"") of an electrical box"
Specifications
Certifications
cUL ZODZ7.E256718
English
CSA-C22.2 No. 18.5
cUL ZODZ7.E256718
CSA-C22.2 No. 18.5
UL ZODZ.E256718
English
ANSI/UL 1565
UL ZODZ.E256718
ANSI/UL 1565
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.