Space-efficient protection, access control and cooling
nVent HOFFMAN off-the-shelf wall mount racks and enclosures offer easy front and rear access, plus protection against water, dirt, corrosive agents and other contaminants. Save costly floor space and protect critical controls from damage, delivering an industrial-strength yet flexible solution.
Advantages and benefits
- Complete: off-the-shelf packages with one part number to meet application needs
- Versatile: available in single-door and double-hinged door models
- Solid: door or window door models for complete protection with visual monitoring option
- Dedicated: plated, adjustable RU marked for 19” EIA rack mounting
- Compliant: UL & CSA rated Type 1, 3R, 4, 4X or 12
- Flexible: choice of materials to suit specific application requirements
- Efficient: integral cooling with low profile fan and A/C packages
Accessories options
- Locks and handles
- Panels (steel and wood)
- Power Distribution Units (PDUs)
- Thermal management
- Cable management