Varistar CP Seismic Base Plate, Multi-Piece


Varistar CP Seismic Base Plate, Multi-Piece
Multi piece base plate is assembled from inside.
Please order grounding, cover plate, brush strip or filter mat separately.
Details
Resources
Features
- To cover the base opening
- The multi-piece base plate is open at the rear (opening to rear 200 mm deep, no rear opening with 300 mm cabinet depth)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.