Varistar CP Seismic Base Plate, EMC, with Cable Entry, One-Piece


Varistar CP Seismic Base Plate, EMC, with Cable Entry, One-Piece
Varistar CP Base Plate for Rear Cable Ducting, plain for IP 55 or EMC applications.
Details
Resources
Features
- Installation from outside
- Cutout at rear
- 60 mm deep
- Cable ducting with IP 55 / EMC gasket
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.