Transformer Tank Grounding Connector with Rotating Eye Bolt


Transformer Tank Grounding Connector with Rotating Eye Bolt
Details
Application images
Resources
Features
- Rotating eye bolt accommodates cable either vertically or horizontally
- Fits all EEI®-NEMA® distribution transformers
- No special tools required; use regular lineman’s wrench
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.