Skip to main content

Please Select Your Country/Language Preferences

keying/coding grey for iel/ iet handle Hover to magnify image or click to enlarge

Keying/Coding for IEL/IET Handle and IEEE Guide Rail

Based on the IEEE standard guide rails and handles can be coded to avoid the insertion of a wrong board into the wrong slot.

Read more Read less
  • RoHS
  • EN 45545
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us