Skip to main content

Please Select Your Country/Language Preferences

PH36197.jpg image Hover to magnify image or click to enlarge

Insulated Conductor for Wind Turbine Blade Protection

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Working Temperature -40 to 105 °C
Working Temperature -40 to 221 °F
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including vinyl chloride, which is known to the State of California to cause cancer.  For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote, we’re here to assist.
Contact Us