Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO emc sst gasket cover plate to horizontal rail Hover to magnify image or click to enlarge

Horizontal Rail Type H-VT, Heavy, With EMC Gasket

The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case. The kit enables shielding between the horizontal rail and the top cover.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us