Horizontal Rail, Rear, Type H-ST, Heavy, Standard


Horizontal Rail, Rear, Type H-ST, Heavy, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane. The isolation is done by an insulation strip.
Details
Resources
Features
- For indirect backplane mounting with insulation strip
- Standard where mechanical demands are high (H-ST)
- Mounting top and bottom
- < 28 HP not printed
- Aluminum extrusion, anodized finish, conductive contact surface, with HP markings
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.