Horizontal Rail, Rear, Type H-MZ, Heavy, With Z-Rail


Horizontal Rail, Rear, Type H-MZ, Heavy, With Z-Rail
The horizontal rail, type heavy with MZ enables the use of DIN connectors. The connectors are in accordance with EN 60603-2.
Details
Resources
Features
- For directly mounting connectors complying with EN 60603 (DIN 41612)
- With Z-rail for high mechanical load (H-MZ)
- Aluminum extrusion, anodized finish, conductive contact surface
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.