Horizontal Rail, Front, Type R-LD, Rugged, Long Lip


Horizontal Rail, Front, Type R-LD, Rugged, Long Lip
The rugged horizontal rail type can handle shock and vibration up to 25 g. It enables the use of IEEE handles.
Details
Resources
Features
- Type R-LD "rugged" horizontal rails with 3-hole fixing for increased robustness
- For insertion/extraction of CompactPCI or, VME64x boards
- With HP units printed from 28 HP upwards
- Length 20, 28, 40, 42, 63, 84 HP or 1000 mm
- Aluminum extrusion, anodized finish, conductive contact surface, with HP markings
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.