Horizontal Rail, Front, Type L-KD, Light, Short Lip


Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.
Details
Resources
Features
- Standard rail at the front
- Installation at top and bottom
- Short lip (L-KD)
- < 28 HP not to print
- Aluminum extrusion, anodized finish, conductive contact surface
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.