EuropacPRO Rugged Rear Angle for Textile EMC Gasket


EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack. Needed for a proper EMC shielding.
Details
Resources
Features
- Required for shielding of rear
- Can also be used as front closure when using a depth-adjustable 19" support bracket
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.