EuropacPRO Divider Plate


EuropacPRO Divider Plate
The divider plate enables the user to create a separate area inside a subrack or case. The plate can be clipped into the perforation of the horizontal rails. The subracks or cases have to be disassembled if the plate will be assembled.
Details
Resources
Features
- Mounts by clipping into horizontal rails
- Space requirement on component side: 2.0 mm
- Fitting depends on gasketing method (stainless steel/textile gasket)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.