Varistar CP Double Glazed Door, IP20, 3-Point locking, RAL 7021, 1800H 800W


Varistar CP Double Glazed Door, IP20, 3-Point locking, RAL 7021, 1800H 800W
Catalog#: 21630-693
Details
Resources
Additional Product Details
Features
- Lever handle with key insert (2 keys)
- Frame, St, 1.5 mm
- Opening angle 180°
- Security glass, 6 mm
- Can be retrofitted with DIN profile half cylinder
- Ingress protection class IP 20
- Standard fitting, lock on right-hand door
Specifications
PRODUCT ATTRIBUTES
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Glazed double door, St, 1,5 mm, 3 point locking, Sekurit 6 mm | 1 | |
2 | Lever handle (assembled) with key insert (2 keys) | 1 | |
3 | Hinge, 180° opening angle | 3 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.