Varistar CP Shortened Door, EMC, RAL 7021, 2000H 600W


Varistar CP Shortened Door, EMC, RAL 7021, 2000H 600W
Catalog#: 21630-374
Details
Resources
Additional Product Details
Features
- Height of connection plate 400 mm
- Lever handle with push button
- Opening angle 180°
- Steel door with 5-point locking for EMC applications
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shortened rear door, 4-point locking, Bottom, St 1.5 mm, RAL 7021 | 1 | |
2 | Mounting plate, St 1.5 mm, RAL 7021 | 1 | |
3 | Assembly kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.