Varistar CP Shortened Rear Panel with Brush Strip, IP 55, RAL 7021, 1800H 600W


Varistar CP Shortened Rear Panel with Brush Strip, IP 55, RAL 7021, 1800H 600W
Catalog#: 21630-366
Shortened rear panel, now available as a complete SKU for better cable management.
Cable management space is covered with a brush strip for cleaner internal spaces.
Details
Resources
Additional Product Details
Features
- Height of connection plate 400 mm
- Connection plate with brush strip
- The height of the rear panel is 400 mm less than the cabinet height
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Rear Panel, IP20, Shortened, Bottom, St 1.5 mm, RAL 7021 | 1 | |
2 | Mounting plate, St 1.5 mm, RAL 7021 | 1 | |
3 | Brush Stip | 1 | |
4 | Assembly kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.