Varistar CP Shortened Door with Brush Strip, IP 20, RAL 7021, 1800H 600W
Varistar CP Shortened Door with Brush Strip, IP 20, RAL 7021, 1800H 600W
Catalog#: 21630-348
Details
Resources
Additional Product Details
Features
- Height of connection plate 400 mm
- Connection plate with brush strip
- The height of the door is 400 mm less than the cabinet height
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Short door steel, 3-Point Locking, St 1.5 mm, RAL 7021 | 1 | |
2 | Mounting plate, St 1.5 mm, RAL 7021 | 1 | |
3 | Brush Strip | 1 | |
4 | Assembly kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.