Varistar CP Cabinet Frame, Heavy Load, Seismic, 2000H 800W 1200D
Varistar CP Cabinet Frame, Heavy Load, Seismic, 2000H 800W 1200D
Catalog#: 20630-272
Welded, steel enclosure engineered specifically to protect equipment in areas with seismic activity and satisfy Bellcore Zore 4 requirements.
Details
Resources
Additional Product Details
Features
- St, 1.5 mm, zinc-plated, finish: powder-coated
- Earthquake resistance to Bellcore Zone 4
- Welded heavy-duty frame with strengthening brackets, RAL 7021
- Dynamic load-carrying capacity 500 kg to IEC 61587‐2
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded frame, Seismic Heavy Load, St profile, with 8 welded-on strengthening brackets, RAL 7021 | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.