UFS nVent ERIFLEX Flexibar and IBSB Support Kit


UFS nVent ERIFLEX Flexibar and IBSB Support Kit
Catalog#: UFS-KIT
Details
Application images
Resources
CAD
Additional Product Details
Features
- Kit includes one rail and 24 retaining blocks
- Create up to three 650 mm (25.6") supports capable of holding four nVent ERIFLEX Flexibar
- Retaining blocks are halogen free
- RoHS compliant
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
UKCA, ERIFLEX UFSKIT
English
EN 61439-1
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.