Flat Braided Power Shunt, 197.35 kcmil, 9.84"


Flat Braided Power Shunt, 197.35 kcmil, 9.84"
Catalog#: PBC100X250
Details
Application images
Resources
Additional Product Details
Features
- Ideal for transformer-busduct link
- Solid palms can be drilled to fit customer specific designs
- Extra flexible power connection and good resistance to vibration
Specifications
PRODUCT ATTRIBUTES
Certifications
CE, ERIFLEX PBC
English
EN 61439-1
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.