Steel Ground Plate, Plain, No Connector, 16" x 10" x 1/4"
Hover to magnify image or click to enlarge
Steel Ground Plate, Plain, No Connector, 16" x 10" x 1/4"
Catalog#: EBGP
Details
Resources
Additional Product Details
Features
- Provides a large surface area to dissipate current into the ground
- Includes a welded steel rod pigtail
Specifications
PRODUCT ATTRIBUTES
Brochure
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.