Prefabricated Gate Jumper Assembly, Left Hand, 2 1/2" Gate, 1 1/4" Post, 4/0 Stranded, 12" Jumper
Hover to magnify image or click to enlarge
Prefabricated Gate Jumper Assembly, Left Hand, 2 1/2" Gate, 1 1/4" Post, 4/0 Stranded, 12" Jumper
Catalog#: A238EB2S12LH
Details
Application images
Resources
Additional Product Details
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Jumper conductor is insulated
- Stainless steel hardware included
- Available in either left or right-hand orientation
Specifications
PRODUCT ATTRIBUTES
A238-EB-2S-12-LH | ||
A238 | Series | |
EB | Clamp Code |
EB = 2 1/2" Gate, 1 1/4" Post
EC = 2 1/2" Gate, 1 1/2" Post FB = 3" Gate, 1 1/4" Post FC = 3" Gate, 1 1/2" Post GB = 3 1/2" Gate, 1 1/4" Post GC = 3 1/2" Gate, 1 1/2" Post HB = 4" Gate, 1 1/4" Post HC = 4" Gate, 1 1/2" Post |
2S | 4/0 AWG Flexible Jumper Designation | |
12 | Jumper Length (inches) | |
LH | Jumper Side |
LH = Left Hand
RH = Right Hand |
Brochure
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.