Copper-Bonded Ground Rod, Pointed, 1/2" dia, 3', 10 mil Plating, 2.2 lb


Copper-Bonded Ground Rod, Pointed, 1/2" dia, 3', 10 mil Plating, 2.2 lb
Catalog#: 611330
Details
Application images
Resources
Additional Product Details
Features
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and tip that provide superior strength when driving
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
- nVent ERICO name, length, diameter and part number is roll-stamped within 12" (304,8 mm) of chamfered end
- UL logo and control number where applicable stamped on each rod for easy inspection after installation
Specifications
PRODUCT ATTRIBUTES
Brochure
Flyer
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including nickel, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.