Products | 480 results (4072 items)

Side Receptor Plug
A fully encapsulated connection from the conductor to the side receptor disk utilizing an engineered thermoplastic material. Offers excellent dielectric strength and a simple mounting method.
Catalog NumberItem NameAdd to Quote action
Side Receptor Plug, Polypropylene, S316, Aluminum, 70 mm², Smooth Weave

Lightning Card
Catalog NumberItem NameAdd to Quote action
Lightning Card, 6–300 kA 10/350 μs Trip Threshold

Transformer Tank Grounding Connector with Rotating Eye Bolt
Rotating eye bolt accommodates cable either vertically or horizontally. Fits all EEI®-NEMA® distribution transformers.
Catalog NumberItem NameAdd to Quote action
Transformer Tank Grounding Connector with Rotating Eye Bolt, #10 Solid-2/0 Stranded

Tip Receptor Mount
A fully encapsulated connection from the down conductor to the tip receptor. Offers a standard, insulated connection with excellent dielectric strength for a removable tip receptor.
Catalog NumberItem NameAdd to Quote action
Tip Receptor Mount, 50 mm², Concentric

Transformer Tank Grounding Connector, External Thread
Fits all EEI®-NEMA® distribution transformers. No special tools requried.

Side Receptor Socket
Mounting base for the side repceptor plug that is built into the blade wall during the manufacturing process. The socket provides a consistent, engineered hole in the blade for the receptor disk.
Catalog NumberItem NameAdd to Quote action
Side Receptor Socket, 1.77"

Transformer Tank Grounding Connector, Internal Thread
Fits all EEI®-NEMA® distribution transformers. No special tools requried.
Catalog NumberItem NameAdd to Quote action
Transformer Tank Grounding Connector, Internal Thread, #6 Solid-1/0 Stranded

Side Receptor Disk
A field replaceable lightning attachment receptor that is resistant to environmental effects.
Catalog NumberItem NameAdd to Quote action
Side Receptor Disk, 1.34"

Copper Utility Ground Plate
Unique grounding solution for distribution pole grounding.
Catalog NumberItem NameAdd to Quote action
Copper Utility Ground Plate, ESB2 Split Bolt Connector, 19 1/4" x 7 1/2" x 1/16"