DOSR Double Offset Surge Restraint for CPVC Pipe
DOSR Double Offset Surge Restraint for CPVC Pipe
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Provides quick and easy snap-in installation of pipe
- Built-in nail tab allows for fast, temporary mounting to any surface
- Rated for use with CPVC fire sprinkler pipe
- "Positions pipe 1-1/2"" (38 mm) out and up from the mounting surface eliminating the need for wooden spacer blocks"
- Meets the UL® 203 stringent upward thrust requirement
- UL® Listed as both a hanger and restraint in the double offset orientation
- Complies with static load requirements of NFPA® 13
- Includes mounting screws
- Can be used with 3TW backing nut on composite wood joist installations
Specifications
Finish | Pregalvanized |
Material | Steel |
Installation Manual / Instruction Sheet
Certifications
cUL VIXH7.EX5292
ULC/ORD-C203
UL VIXH.EX5292
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.