Heat Shrink Insulation, Straight

Ledertverrsnitt, UL: | 0,35" - 0,94" |
Shrink Ratio: | 4:1 |
Color: | Svart |
Material: | Polyolefin |
Recovered Diameter refers to the final inner diameter of the tubing after the tubing has been fully shrunk, or recovered, through the careful application of heat. A maximum value is specified to ensure the tubing will fit tightly around the object being covered.