Filter brukt: 1
Produkter | 12 resultater (223 varer)
nVent CADDY Macrofix ikke-isolert M8/M10
Rørklemmer med gjenget kombinasjonsmutter, for bruk med ikke-isolerte metallrør.
KatalognummerElementnavnLegg til i tilbud-handling
"nVent CADDY Macrofix Non-Insulated M8/M10, 0,59""–0,75"" OD, 3/8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 0,75""–0,91"" OD, 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 0,91""–1,14"" OD, 3/4"" Pipe"
"Macrofix Non-Insulated M8/M10, 1,14""–1,38"" OD, 1"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 1,38""–1,61"" OD"
"Macrofix Non-Insulated M8/M10, 1,61""–1,89"" OD, 1 1/4"" Pipe"
"Macrofix Non-Insulated M8/M10, 1,89""–2,13"" OD, 1 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 2,13""–2,44"" OD, 2"" Pipe"
"Macrofix Non-Insulated M8/M10, 2,44""–2,83"" OD"
"Macrofix Non-Insulated M8/M10, 2,87""–3,27"" OD, 2 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 3,27""–3,66"" OD, 3"" Pipe"
"Macrofix Non-Insulated M8/M10, 3,66""–4,06"" OD, 3 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 4,06""–4,45"" OD"
"Macrofix Non-Insulated M8/M10, 4,45""–4,84"" OD, 4"" Pipe"
"Macrofix Non-Insulated M8/M10, 4,84""–5,24"" OD"
"Macrofix Non-Insulated M8/M10, 5,24""–5,63"" OD, 5"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 5,63""–6,02"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 6,1""–6,5"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 6,5""–6,89"" OD, 6"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 7,68""–8,07"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 8,27""–8,66"" OD, 8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 8,66""–9,06"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 9,61""–10,04"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 10,63""–11,02"" OD, 10"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 12,36""–12,76"" OD, 12"" Pipe"
nVent CADDY Macrofix Plus ikke-isolerte
2-skruers rør-klammer med gjenget mutter, for hurtig installasjon for bruk til ikke-isolerende metall- og plastrør.
KatalognummerElementnavnLegg til i tilbud-handling
"nVent CADDY Macrofix Plus Non-Insulated, 0,591""–0,748"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 0,748""–0,906"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 0,906""–1,142"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1,142""–1,378"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1,378""–1,614"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1,614""–1,89"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1,929""–2,165"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 2,126""–2,441"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 2,441""–2,835"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 2,874""–3,268"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 3,268""–3,661"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 3,661""–4,055"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 4,055""–4,449"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 4,449""–4,843"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 4,843""–5,236"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 5,236""–5,63"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 5,63""–6,024"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 6,102""–6,496"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 6,496""–6,89"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 7,677""–8,071"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 8,268""–8,661"" OD"
HD NI ekstra robust festeklemme, Brann/sprinkler
Rørklemmer gjenget kombinasjonsmutter, for bruk ved større diametre av ikke-isolerte metallrør.
KatalognummerElementnavnLegg til i tilbud-handling
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 0,591""–0,748"" OD, 3/8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 0,591""–0,748"" OD, 3/8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 0,787""–0,945"" OD, 1/2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 0,787""–0,945"" OD, 1/2"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 0,984""–1,181"", 3/4"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 0,984""–1,181"" OD, 3/4"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 1,22""–1,378"", 1"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 1,22""–1,378"", 1"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 1,417""–1,614"" OD"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 1,575""–1,772"", 1 1/4"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 1,575""–1,772"", 1 1/4"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 1,89""–2,087"", 1 1/2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 1,89""–2,087"" OD, 1 1/2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 2,126""–2,323"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 2,126""–2,323"" OD"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 2,362""–2,559"", 2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 2,362""–2,559"" OD, 2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 2,402""–2,835"" OD"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 2,992""–3,189"", 2 1/2"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 2,992""–3,189"", 2 1/2"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 3,465""–3,701"", 3"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 3,465""–3,701"" OD, 3"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 3,74""–4,016"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 4,016""–4,252"" OD"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 4,331""–4,567"", 4"" Pipe"
"Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 4,331""–4,567"", 4"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 4,882""–5,079"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 4,882""–5,079"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 5,236""–5,512"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 5,512""–5,748"" OD, 5"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 5,512""–5,748"" OD, 5"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 5,866""–6,102"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 6,26""–6,496"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 6,26""–6,496"" OD"
"Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 6,575""–6,811"", 6"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 6,575""–6,811"" OD, 6"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 6,929""–7,165"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 7,402""–7,638"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 7,835""–8,071"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 8,15""–8,504"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 8,622""–8,898"" OD, 8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 8,622""–8,898"" OD, 8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 8,937""–9,291"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 9,606""–9,843"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 9,882""–10,276"" OD"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 10,512""–10,748"" OD, 10"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, HD, 10,512""–10,748"" OD, 10"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Brann/sprinkler, EG, 12,008""–12,441"" OD"
Oval rørklemme med mutter
Rørklemmer med gjenget kombinasjonsmutter, for bruk ved forisolerte solkraftrør eller strømkabler.
KatalognummerElementnavnLegg til i tilbud-handling
Oval rørklemme med mutter
Oval rørklemme med mutter
Oval rørklemme med mutter, DN16, 18, M8, M10 stang
Oval rørklemme med mutter, DN20, M8, M10 stang
Oval rørklemme med mutter
nVent CADDY Macrofix ikke-isolert M8/M10, Rustfritt stål
Rørklemmer med gjenget kombinasjonsmutter, for bruk med ikke-isolerte metallrør.
KatalognummerElementnavnLegg til i tilbud-handling
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 0,59""–0,75"" OD, 3/8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 0,75""–0,91"" OD, 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, Rustfritt stål, 0,91""–1,14"", 3/4"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 1,14""–1,38"" OD, 1"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 1,38""–1,61"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 1,61""–1,89"" OD, 1 1/4"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 1,89""–2,13"" OD, 1 1/2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 2,13""–2,44"" OD, 2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 2,44""–2,83"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 2,87""–3,27"" OD, 2 1/2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 3,27""–3,66"" OD, 3"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 3,66""–4,06"" OD, 3 1/2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 4,06""–4,45"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 4,45""–4,84"" OD, 4"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 4,84""–5,24"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 5,24""–5,63"" OD, 5"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 5,63""–6,02"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 6,1""–6,5"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 6,5""–6,89"" OD, 6"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 7,68""–8,07"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 8,27""–8,66"" OD, 8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Rustfritt stål, 8,66""–9,06"" OD"
STRC CU stropp-festeklemmer for kobberrør
1-skrue rørklemmer, for bruk med ikke-isolerte kopperrør.
KatalognummerElementnavnLegg til i tilbud-handling
PX NI ekstra kraftig rørklemme som er gjenget eksternt
Rørklemmer med separerte gjengede muttere, for bruk ved større dimensjoner av ikke-isolerte metallrør.
KatalognummerElementnavnLegg til i tilbud-handling
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 0,827""–0,984"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 0,827""–0,984"" OD, 1/2"" Thread, 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 1,024""–1,22"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 1,024""–1,22"" OD, 1/2"" Thread, 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 1,26""–1,417"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 1,26""–1,417"" OD, 1/2"" Thread, 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 1,614""–1,811"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 1,614""–1,811"" OD, 1/2"" Thread, 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 1,85""–2,047"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 1,85""–2,047"" OD, 1/2"" Thread, 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 2,323""–2,48"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 2,323""–2,48"" , 1/2"", 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 2,756""–2,874"" OD, 1/2"" Thr., 1,06"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 2,913""–3,11"" OD, 1/2"" Thr., 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 2,913""–3,11"" OD, 1/2"" Thread, 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 3,425""–3,622"" OD, 1/2"" Thr., 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 3,425""–3,622"" OD, 1/2"" Thread, 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 3,937""–4,134"" OD, 1/2"" Thread, 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 4,409""–4,606"" OD, 1/2"" Thr., 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 4,409""–4,606"" OD, 1/2"" Thread, 1,22"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 5,394""–5,63"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 6,181""–6,417"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 6,457""–6,654"" OD, 3/4"" Thr., 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 6,457""–6,654"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 6,693""–6,89"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 6,929""–7,165"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 7,835""–8,071"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 8,386""–8,622"" OD, 3/4"" Thread, 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, Stål, EG, 9,685""–9,921"" OD, 3/4"" Thr., 1,5"""
"PX NI HD Pipe Clamp w/Ext. Gjenge, S316, 9,685""–9,921"" OD, 3/4"" Thread, 1,5"""
nVent CADDY Macrofix Plus NI EZ med lett lukking
Rask montasje med rørklemme med gjenget mutter, for bruk ved uisolerte metall- og plastrør.
KatalognummerElementnavnLegg til i tilbud-handling
"nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1/2"" Pipe, 0,787""–0,839"" OD"
"Macrofix Plus NI EZ with Easy Closure, 3/4"" Pipe, 0,984""–1,059"""
"Macrofix Plus NI EZ with Easy Closure, 1"" Pipe, 1,26""–1,327"""
"Macrofix Plus NI EZ with Easy Closure, 1 1/4"" Pipe, 1,575""–1,669"""
"Macrofix Plus NI EZ with Easy Closure, 1 1/2"" Pipe, 1,902""–1,969"""
"Macrofix Plus NI EZ with Easy Closure, 2"" Pipe, 2,374""–2,48"""
"nVent CADDY Macrofix Plus NI EZ with Easy Closure, 2 1/2"" Pipe, 2,953""–2,996"" OD"
DSC W hammer pinneklemmer til avløpsvannrør
Hamrede boltklammer, for bruk ved gass- og vannrør.
KatalognummerElementnavnLegg til i tilbud-handling
"DSC W Hammer-In Pin Clamp for Wastewater Pipe, 4,016"" OD"
Ekstra kraftig rørklemme per DIN 3567
Rørklemmer tilpasset for industrikonstruksjoner og festeanordninger (overholder DIN 3567).
KatalognummerElementnavnLegg til i tilbud-handling
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 0,839"" OD, 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 0,839"" OD, 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 1,06"" OD, 3/4"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 1,06"" OD, 3/4"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 1,327"" OD, 1"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 1,327"" OD, 1"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 1,67"" OD, 1 1/4"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 1,67"" OD, 1 1/4"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 1,9"" OD, 1 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 1,9"" OD, 1 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 2,375"" OD, 2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 2,375"" OD, 2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 2,997"" OD, 2 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 2,997"" OD, 2 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 3,5"" OD, 3"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 3,5"" OD, 3"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 4,016"" OD, 3 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 4,016"" OD, 3 1/2"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 4,5"" OD, 4"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 4,5"" OD, 4"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 5,5"" OD, 5"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 5,5"" OD, 5"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 6,626"" OD, 6"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 6,626"" OD, 6"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 8,626"" OD, 8"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 8,626"" OD, 8"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 10,749"" OD, 10"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 10,749"" OD, 10"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 12,752"" OD, 12"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 12,752"" OD, 12"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 14"" OD, 14"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 14"" OD, 14"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 16"" OD, 16"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 16"" OD, 16"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 17,993"" OD, 18"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 17,993"" OD, 18"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 20"" OD, 20"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 20"" OD, 20"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, HD, 24,016"" OD, 24"" Pipe"
"Heavy Duty Pipe Clamp per DIN 3567, Stål, Vanlig, 24,016"" OD, 24"" Pipe"