Strut Nut with Spring, Channel Type C, Steel, Hot-dip galvanized, M6 Rod
Strut Nut with Spring, Channel Type C, Steel, Hot-dip galvanized, M6 Rod
Catalog#: SPRCM6HD
Details
Resources
Features
- Used to create metal frames with nVent CADDY Eristrut channels
- Spring allows for easy installation
Specifications
PRODUCT ATTRIBUTES
Pull-Out Strength | |||
Part Number | Channel Thickness | ||
2,5 mm | 2 mm | 1,5 mm | |
SPRCM6xx | 2000 N | 2000 N | 2000 N |
SPRCM8xx | 3330 N | 3330 N | 3330 N |
SPRCM10xx | 4890 N | 4440 N | 4440 N |
SPRCM12xx | 4890 N | 4660 N | 4440 N |
Brochure
Case Study
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.