Bolt Expansion Anchor, S316, M10 Rod, 130 mm
Bolt Expansion Anchor, S316, M10 Rod, 130 mm
Catalog#: SABM10050S6
Details
Application images
Resources
Video
Features
- Heavy duty wedge anchor
- For cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- Approved for use in seismic design category C1 & C2 (for Drill Bit Diameters 8 mm and greater)
Specifications
PRODUCT ATTRIBUTES
Characteristic Axial Loads from ETA-12/0397 | ||
Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 |
SABM8010 | 2.4 kN | 3.6 kN |
SABM8050 | 2.4 kN | 3.6 kN |
SABM10010 | 4.3 kN | 7.6 kN |
SABM10050 | 4.3 kN | 7.6 kN |
SABM12015 | 7.6 kN | 11.9 kN |
SABM12050 | 7.6 kN | 11.9 kN |
SABM16025 | 11.9 kN | 16.7 kN |
SABM20030 | 14.3 kN | 23.8 kN |
SABM8010S6 | 2.4 kN | 4.3 kN |
SABM8050S6 | 2.4 kN | 4.3 kN |
SABM10010S6 | 4.3 kN | 7.6 kN |
SABM10050S6 | 4.3 kN | 7.6 kN |
Brochure
Case Study
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.