Hammer-On Flange Clip Side Mount Spring Steel nVent CADDY Armour, 8–14 mm Flange
Hammer-On Flange Clip Side Mount Spring Steel nVent CADDY Armour, 8–14 mm Flange
Catalog#: 4H58
Details
Application images
Resources
3D models
Video
Features
- Provides an attachment for wire, S-hooks, chain, nVent CADDY Speed Link or other assemblies to flanges and profiles
- Fits most beams
- Installs with just a hammer
Specifications
PRODUCT ATTRIBUTES
Brochure
Case Study
Catalog
Test Report
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
CE, 4H, EM, EBC
English
EN 13964
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.