Skip to main content

Please Select Your Country/Language Preferences

Electric Heat Tracing

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
Filter0

Subcategories

Heating Cables

Heating Cables

Control, Monitoring and Sensing

Control, Monitoring and Sensing

Heating Components and Accessories

Heating Components and Accessories

Heating Kits and Units

Heating Kits and Units

Products | 194 results (856 items)

BTV0003_Test2.jpg image

BTV Self-Regulating Heating Cable

For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
A10000875

XTVR Self-Regulating Heating Cable

For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
A10000884

BSA Self-Regulating Heating Cable

Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations
A10000878

QTVR Self-Regulating Heating Cable

For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
A10000875

XTV Self-Regulating Heating Cable

For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
A10000490

High-Profile End Seal Kit

Cold-applied, high profile end seal suitable for hazardous areas.
A10000156

IceStop Self-Regulating Heating Cable

For roof and gutter de-icing, self regulating heating cable.
A10000836

Single-Entry Power Connection with Junction Box

Junction box, for a single heating cable. Suitable for hazardous areas.
A10000699.png

HWAT Self-Regulating Heating Cable

For instant hot water without the need for recirculation.
A10000124

Fixing Tape

Fixing tape to attach polymer heating cables to pipes.
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink