nVent ERIFLEX FleXbus Supports and Bracing System is a versatile, customizable, user-friendly system. It is composed of a support kit and aluminum profile. It allows multiple conductor configurations, like flat or on-edge position, side-by-side or on top, and mounting directly to cable tray or on the wall/ceiling. This support system has been short-circuit tested and provides a strong mechanical resistance to electromagnetic forces. This support system can be used for different neutral systems such as 3P, 3P+N, 3P+N+PE etc., and allows for easy routing in case of phase inversion or neutral rotation.
Filter toegepast: 1
Subcategorieën
Producten | 5 resultaten (9 items)
nVent ERIFLEX FleXbus Aluminum Perforated Profile
nVent ERIFLEX FleXbus Aluminum Perforated Profile is designed for use with the nVent ERIFLEX FleXbus Support Kit. Punched holes in the aluminum profile allow the support to be fixed directly to the wall, ceiling, or cable tray.
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
nVent ERIFLEX FleXbus Support Kit Flat 3 Poles
nVent ERIFLEX FleXbus Support Kit Flat 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
nVent ERIFLEX FleXbus Support Kit Flat 3 Poles, Neutral
nVent ERIFLEX FleXbus Support Kit Flat 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.