nVent LENTON Quick Wedge Pin Driver
nVent LENTON Quick Wedge Pin Driver
The nVent LENTON Quick Wedge Pin Driver is used to mechanically drive the wedge pin through a pre-drilled hole in the nVent LENTON Quick Wedge couplers. The pin driver is supplied with all of the tooling necessary to splice each bar size. It is powered by a high-pressure hydraulic pump and has the capability of producing 20 tons of force.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Simple design allows quick changes between bar sizes
- Designed to withstand the forces required for assembly
- Designed to work with a standard hydraulic pump
Specifications
Brochure
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.