Filtra per
Filtro applicato:
0
Cancella filtri
- Product Type
- Tipo
- Connector Type
- Works With
- Rack Height
- Board Depth
- Measuring Field
- Number of Layers
- Materiale
Prodotti | 9 risultati (41 items)

Test Adaptor Guide Rail
Guide Rail for nVent SCHROFF Test Adapters.

Test Adaptor for DIN Connector Type B
Test Adapter for Boards with DIN 41612 Connectors Type B to access test points on the board.

Test Adaptor Type C
Test Adapter for Boards with DIN 41612 Connectors Type C to access test points on the board.

Test Adaptor for DIN Connector Type D
Test Adapter for Boards with DIN 41612 Connectors Type D to access test points on the board.

Test Adaptor for DIN Connector Type E
Test Adapter for Boards with DIN 41612 Connectors Type E to access test points on the board.

Test Adaptor for DIN Connector Type F
Test Adapter for Boards with DIN 41612 Connectors Type F to access test points on the board.

Test Adaptor for VMEbus
Test Adapter for VMEbus Boards to access test points on the board.

Test Adaptor for DIN Connector Type M
Test Adapter for Boards with DIN 41612 Connectors Type M to access test points on the board.

Intermediate Adapter to Assemble Several 3 U Testadapter
Bracket kit to make an 6 / 9 U Testadapter from 3 U Testadapters.