Rack Mount Enclosures Seleziona filtriCloseApplicaFiltra perFiltro applicato: 0Cancella filtriComprimiEspandi Product Type Adapter (4) Air Baffle (12) Air Guide (3) Assembly Kit (21) Bracket (33) Case (88) Coding/Keying Indicator (7) Cover (18) Cover Plate (97) Fan (8) Fan Unit (10) Filter (8) Front Panel (63) Gasket Tool (2) Grounding Kit (1) Guide Rail (93) Handle (43) Hardware Kit (3) Horizontal Rail (131) Insulation Strip (6) Mounting Kit (21) Mounting Plate (64) Perforated Rail (9) Perforated Strip (7) Rail End Piece (8) Screw (32) Screwdriver (3) Shielding Kit (73) Side Panel (157) Small Form Factor Case (12) Subrack/Chassis (194) Support Rail (3) Tape Measure (1) Telescopic Slide (6) Threaded Insert (10) Z-Rail (11) Visualizza tutto Visualizza meno Rack Height 1U (28) 2U (67) 3U (230) 4U (99) 5U (34) 6U (199) 7U (1) 9U (19) Visualizza tutto Visualizza meno Applica Rack Width 2HP (2) 4HP (14) 8HP (2) 10HP (5) 19HP (2) 20HP (29) 28HP (64) 36HP (12) 40HP (25) 42HP (89) 60HP (3) 63HP (72) 75HP (3) 84HP (364) 100HP (2) 195HP (17) 196HP (2) Visualizza tutto Visualizza meno Applica Profondità 1.62mm (10) 2.22mm (6) 2.5mm (46) 20mm (3) 25mm (7) 30.5mm (1) 37.5mm (1) 40mm (1) 55mm (2) 88.3mm (1) 112.5mm (8) 115mm (1) 133mm (1) 150mm (1) 160mm (12) 172.5mm (8) 175mm (47) 177mm (4) 205mm (2) 210mm (1) 220mm (23) 221mm (15) 221.45mm (3) 232.5mm (5) 235mm (72) 254.5mm (3) 255mm (3) 255.5mm (15) 270mm (1) 275mm (16) 277.75mm (12) 280mm (18) 292.2mm (3) 292.5mm (2) 295mm (68) 310mm (9) 310.35mm (3) 314.5mm (3) 315mm (5) 315.5mm (15) 320mm (12) 330mm (1) 340mm (16) 352.5mm (2) 355mm (59) 374.5mm (4) 375mm (5) 375.5mm (15) 390mm (1) 400mm (11) 412.5mm (2) 415mm (18) 434.5mm (3) 435mm (5) 435.5mm (15) 450mm (1) 460mm (14) 475mm (13) 495mm (7) 495.5mm (15) 970mm (1) Visualizza tutto Visualizza meno Applica For Mounting Backplane (123) DIN Connector (15) Power Distribution Module (1) EMC Shielding No (84) No (Retrofittable) (139) Yes (110) Static Load 7.5 (3) 11kgf (15) 15kgf (11) 25kgf (75) Visualizza tutto Visualizza meno Applica Shock and Vibration Tolerance 5g (force) (82) 25g (force) (2) Visualizza tutto Visualizza meno Applica Maniglia inclusa No (86) Yes (53) Montaggio Rack (217) Screw-on Front (2) Wall (2) È conforme a EN 45545-2 (65) EN 50155 part 12.2.11 (6) IEC 60297-3-100 (73) IEC 60297-3-101 (99) IEC 60297-3-102 (75) IEC 60297-3-103 (133) IEC 60297-3-105 (9) IEC 60297-3-109 (6) IEC 61587 DL3 (2) IEEE 1101.1 (81) IEEE 1101.1/10 (2) IEEE 1101.10 (87) IEEE 1101.11 (81) MIL 167 (2) MIL 810 G (2) MIL 901 D (2) SNCF NFF 60002 (12) SNCF NFF 61005 (12) Visualizza tutto Visualizza meno Filter0Sottocategorie19" SubracksDettagli19" Subrack ComponentsDettagli19" ChassisDettagli19" Chassis ComponentsDettagli19" CasesDettagli19" Cases ComponentsDettagli