Skip to main content

Please Select Your Country/Language Preferences

Power Distribution Accessories
Seleziona filtriClose
Filtra per
Filtro applicato: 1
Cancella filtri
ComprimiEspandi
  • Product Type
  • Famiglia di prodotti
  • Tipo
  • Colore
  • Works With
  • Rack Height
  • Materiale
  • Montaggio
  • Finitura
  • Length
      Applica
    • Rack Width
    • Codice colore
    • Altezza
        Applica
      • Front Finish
      • Larghezza
      • Rear Finish
      • Profondità
      Filter1

      Filtro applicato: 1

      Prodotti | 31 risultati (66 items)

      RackPower Sensor for eHandle

      RackPower Sensor for eHandle

      The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
      EA9502_Enlogic_eHandle.jpg

      RackPower eHandle

      The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
      EA9110.jpg image

      RackPower Dry Contact Cable

      Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
      EA9102.jpg image

      RackPower Single Temperature Sensor

      Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
      RackPower Sensor Input Hub

      RackPower Sensor Input Hub

      Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.
      EA9105.jpg image

      RackPower 3x Temperature and 1x Humidity Sensor

      3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
      EA9103.jpg image

      RackPower Single Temperature and Humidity Sensor

      Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
      EA9109.png image

      RackPower Door Switch Sensor

      Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
      RackPower Cable Harness for eHandle

      RackPower Cable Harness for eHandle

      The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
      WLock Cable C13/C14 Black

      Secure Dual W-Lock Power Cord

      Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
      pcb busbars

      PCB Busbar for Power Distribution

      Busbar for Power Distribution to Printed Circuit Boards and Backplanes.
      busbar

      Busbar With FASTON Connections

      Busbar with FASTON Connections.
      Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web